The N7015A, N7016A (discontinued), N7017A (discontinued), N7018A, and N7019A Type-C test fixtures provide a comprehensive and complete testing solution for automated compliance testing, characterization, validation, and debugging of your Type-C host/device including various Type-C interfaces such as USB, DisplayPort, and ThunderboltTM.
|
Type-C Test Fixture |
Use |
|---|---|
N7015A |
Provides high-speed Type-C signals as four differential lanes of high speed Tx and Rx signals and USB 2.0 D+/D- signals to an oscilloscope input. It can also work with the N7018A test fixture to provide low-speed power and control signals to N7018A for probing and analysis. |
N7018A |
Emulates a power delivery link partner to help you validate, characterize, or debug various Type-C hosts and devices. By supporting various operating modes as a link partner to the DUT through a single connection, it allows you to perform an integrated and unattended testing of various Type-C interfaces. It also provides access to various low-speed Type-C signals for observation and measurement and supports connectivity to appropriate industry standard controllers for alt mode operation. |
N7019A |
Provides access to all Type-C signals on an active link. The acquired signals can be used for debug or can be decoded with USB-PD, USB 2.0, USB 3.2, or USB4 Protocol Decoders in the Infiniium software GUI. |
Links to PDF Documents
-
USB Type-C Connectivity Solution User's Guide (Describes N7015A / N7018A / N7019A Type-C Test Fixtures)
- N7015A Data Sheet
- N7018A Data Sheet
- N7019A Data Sheet
- N7015A Quick Start and Accessories Guide
- N7018A Quick Start and Accessories Guide
- N7019A Quick Start and Accessories Guide